IESNA:LM-63-2002
[TEST]P1645544
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13557.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2188.3 2047.8 1955.1 1883.4 1780.1 1735.2 1805.0 1945.5 2142.4 2372.8 2639.6 2924.5 3216.0 3540.1 3844.1 
4212.2 4475.1 4690.2 4855.6 4923.5 4901.5 4712.2 4154.9 3846.1 3670.2 3436.9 2963.7 2152.0 1418.7 885.3 588.0 
353.7 161.6 95.6 38.2 0.0 0.0 
2188.3 2036.3 1949.3 1875.7 1774.4 1735.2 1809.7 1950.3 2148.2 2376.7 2651.0 2938.8 3226.6 3531.5 3856.6 
4208.4 4501.9 4715.1 4889.1 4959.8 4950.3 4765.7 4244.7 3913.0 3748.5 3516.2 3037.3 2221.8 1466.5 918.7 610.9 
372.8 183.6 105.2 44.9 0.0 0.0 
2188.3 2049.7 1953.1 1890.0 1801.1 1746.6 1800.2 1925.4 2093.7 2307.8 2567.9 2843.2 3131.0 3439.8 3759.1 
4091.8 4426.4 4722.7 4997.1 5178.7 5246.6 5239.9 5009.5 4558.3 4307.8 4073.6 3603.2 2760.0 1774.4 1108.0 
737.1 469.4 259.1 172.1 72.7 0.0 0.0 
2188.3 2056.4 1973.2 1915.9 1835.6 1779.1 1798.3 1886.2 2033.4 2212.2 2429.2 2690.2 2956.0 3238.0 3536.3 
3850.8 4201.7 4579.3 4955.0 5279.1 5528.7 5687.3 5729.4 5682.6 5554.5 5307.8 4918.7 4178.8 2714.1 1618.5 
943.6 599.4 342.3 170.2 64.1 0.0 0.0 
2188.3 2073.6 1991.4 1938.8 1885.3 1833.6 1820.3 1864.2 1957.9 2096.5 2272.5 2474.2 2691.2 2941.7 3217.0 
3493.3 3816.4 4186.4 4603.2 5045.9 5416.8 5719.9 5956.9 6151.0 6337.4 6509.5 6593.7 6290.6 5115.7 3022.9 
1398.7 619.5 329.8 140.5 51.6 1.0 0.0 
2188.3 2098.5 2022.9 1974.2 1943.6 1911.1 1893.9 1910.1 1957.0 2044.0 2163.5 2295.4 2444.5 2623.3 2844.2 
3055.4 3315.5 3636.7 4007.6 4451.2 4902.5 5328.8 5730.4 6112.8 6577.4 7124.2 7726.5 8212.2 8002.8 6334.6 
3428.3 1339.4 466.5 226.6 73.6 1.9 0.0 
2188.3 2120.4 2056.4 2018.2 2001.9 1999.0 2002.9 2017.2 2044.9 2092.7 2172.1 2274.4 2360.4 2440.7 2561.2 
2730.4 2928.3 3174.9 3508.6 3923.5 4419.7 4932.1 5487.5 6042.0 6622.3 7351.8 8180.6 9034.4 9391.9 8474.1 
6441.6 3760.0 1326.0 477.1 179.7 16.3 0.0 
2188.3 2121.4 2059.3 2022.0 2006.7 2006.7 2014.3 2029.6 2056.4 2104.2 2185.5 2285.8 2367.1 2438.8 2553.5 
2717.0 2898.6 3145.3 3478.0 3878.6 4388.1 4913.9 5456.9 6044.9 6622.3 7348.9 8172.0 9038.2 9403.4 8505.7 
6543.0 4022.0 1387.2 489.5 188.3 17.2 0.0 
2188.3 2132.9 2091.8 2067.9 2066.9 2082.2 2110.9 2141.5 2180.7 2231.3 2322.2 2418.7 2460.8 2507.6 2607.1 
2736.1 2903.4 3148.2 3479.9 3885.3 4362.3 4908.2 5486.6 6078.4 6682.6 7372.8 8124.2 8752.3 8848.9 7960.8 
6380.5 4044.9 1636.7 415.9 180.7 24.9 0.0 
2188.3 2160.6 2146.3 2150.1 2174.9 2213.2 2252.4 2295.4 2342.2 2407.3 2494.3 2547.8 2573.6 2625.2 2709.4 
2840.3 3001.9 3287.7 3634.8 4056.4 4610.9 5199.8 5830.8 6516.2 7255.2 8047.8 8753.3 9197.8 8920.6 7839.3 
6145.3 3208.4 1019.1 372.8 162.5 44.9 0.0 
2188.3 2187.4 2199.8 2232.3 2289.7 2363.3 2435.9 2514.3 2597.5 2687.4 2793.5 2849.9 2907.3 2989.5 3105.1 
3266.7 3482.8 3748.5 4069.8 4436.9 4835.5 5281.0 5731.3 6277.2 6831.7 7373.8 7732.3 7751.4 6898.6 5668.2 
3949.3 1653.9 522.0 222.8 82.2 24.9 0.0 
2188.3 2204.6 2228.5 2273.4 2347.0 2431.2 2515.3 2600.4 2682.6 2775.3 2870.0 2908.2 2939.8 2983.7 3035.4 
3109.0 3215.1 3348.9 3521.0 3728.5 3966.5 4220.8 4501.9 4856.6 5227.5 5543.0 5674.9 5528.7 4722.7 3805.9 
2649.1 1139.6 381.5 191.2 93.7 34.4 0.0 
2188.3 2198.8 2231.3 2285.8 2363.3 2446.4 2527.7 2599.4 2660.6 2720.8 2772.5 2772.5 2748.6 2727.5 2695.0 
2666.3 2654.9 2646.3 2632.9 2611.8 2585.1 2554.5 2549.7 2607.1 2715.1 2797.3 2729.4 2411.1 1771.5 1254.3 
787.8 404.4 234.2 135.8 77.4 30.6 0.0 
2188.3 2227.5 2270.5 2322.2 2388.1 2441.7 2476.1 2490.4 2472.3 2418.7 2328.9 2175.9 1961.7 1702.7 1390.0 
1117.6 881.4 728.5 652.0 617.6 599.4 587.0 569.8 557.4 567.9 576.5 555.4 514.3 443.6 368.1 306.9 240.0 173.0 109.9 
60.2 19.1 0.0 
2188.3 2249.5 2288.7 2321.2 2348.0 2348.9 2305.0 2203.6 2034.4 1818.3 1565.0 1271.5 1006.7 846.1 769.6 735.2 
715.1 705.5 703.6 703.6 701.7 694.1 677.8 653.9 631.0 620.5 598.5 549.7 472.3 375.7 299.2 236.1 166.3 99.4 59.3 15.3 
0.0 
2188.3 2259.1 2288.7 2294.4 2273.4 2195.0 2031.5 1818.3 1570.7 1289.7 1054.5 929.2 877.6 853.7 833.6 820.3 818.4 
825.0 841.3 859.5 877.6 890.1 893.9 878.6 847.0 801.1 734.2 658.7 566.9 444.5 321.2 214.1 142.4 95.6 49.7 9.6 0.0 
2188.3 2268.6 2281.1 2252.4 2162.5 1987.6 1755.2 1498.1 1239.0 1059.3 993.3 965.6 938.8 913.0 891.0 875.7 
874.8 896.7 914.0 906.3 906.3 907.3 882.4 831.7 783.9 741.9 690.2 624.3 546.8 460.8 351.8 243.8 171.1 108.0 46.8 6.7 
0.0 
2188.3 2260.0 2258.1 2195.0 2041.1 1812.6 1564.0 1310.7 1120.5 1066.9 1052.6 1030.6 995.2 952.2 918.7 898.7 
858.5 803.1 797.3 780.1 743.8 745.7 750.5 760.0 766.7 760.0 745.7 722.7 687.4 626.2 488.5 374.8 263.9 155.8 65.0 3.8 
0.0 
2188.3 2257.2 2241.9 2151.0 1945.5 1702.7 1432.1 1208.4 1127.1 1122.4 1114.7 1090.8 1050.7 999.0 946.5 839.4 
766.7 718.9 653.0 638.6 635.8 645.3 666.3 681.6 674.0 656.8 634.8 606.1 568.8 522.0 433.1 361.4 288.7 179.7 76.5 3.8 
0.0 
2188.3 2257.2 2236.1 2110.9 1888.1 1622.4 1362.3 1184.5 1162.5 1174.0 1173.0 1152.0 1110.9 1053.5 921.6 805.0 
719.9 622.4 587.0 570.7 566.9 570.7 576.5 569.8 537.3 519.1 503.8 482.8 449.3 411.1 354.7 297.3 233.3 161.6 72.7 2.9 
0.0 
2188.3 2238.0 2211.3 2093.7 1842.2 1580.3 1323.1 1177.8 1177.8 1196.9 1202.7 1186.4 1153.0 1081.3 920.6 790.6 
670.2 600.4 577.4 581.3 621.4 631.0 571.7 570.7 522.0 515.3 489.5 465.6 436.9 375.7 317.4 254.3 188.3 130.0 53.5 2.9 
0.0 
2188.3 2228.5 2204.6 2083.2 1842.2 1580.3 1323.1 1176.9 1179.7 1199.8 1205.5 1193.1 1160.6 1078.4 923.5 784.9 
669.2 598.5 577.4 588.0 643.4 649.1 572.7 577.4 523.9 523.9 490.4 461.8 428.3 363.3 305.9 247.6 176.9 109.9 50.7 2.9 
0.0 
